Pre-Polished LC Simplex OptiCam Style OM2 Connector, Natural Housing with 900um Black Boot
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Polish Type | Pre-Polished |
Fiber Type | OM2 |
Connection Type | LC |
Sub Brand | OptiCam® |
Application | Maintenance or emergency restoration of fiber networks and retrofit/initial install in both behind-the-wall (BTW) and in the permanent side of panelized interconnect and cross-connect. |
Body Style | Simplex |
Color | Black |
Boot Color | Black |
Backbone Color | Black |
Fiber Diameter (µm) | 50 |
Outer Diameter (mm) | 0.9 |
Maximum Operating Temperature (°C) | 40 |
Maximum Operating Temperature (°F) | 104 |
Maximum Installation Temperature (°F) | 158 |
Maximum Installation Temperature (°C) | 70 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Maximum Connector Insertion Loss (dB) | 0.3 |
Minimum Connector Return Loss (dB) | 20 |
Standards Met | Exceeds TIA/EIA-568-B.3 requirements |
Product Type | Fiber Optic Connector |
UPC | 07498301577 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0471 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Video 4:3 - Product - LC OptiCam Termination Demo | English | |
Part Drawings | OPTICAM SIMPLEX LC CONNECTOR | English | |
Installation Documents | LC Termination with 3.0mm Cable: FS057 | English | |
Installation Documents | LC OptiCam Fiber Optic Connectors - FS115 | English | |
Manuals | OptiCam2FS133Termination ToolUserManual | English | |
Technical References | Technical References - OptiCam Connectors Index Matching Gel TRd | English | |
Technical References | Optical Gel Characteristics Of Panduit® OptiCam® Connectors | English |