FLCSMC6QCG

Keyed LC Simplex Connectors

Pre-Polished Keyed LC Simplex OptiCam OM1 Connector (Keyed Q, Charcoal) with 900um Black boot

Specifications

Cable Type

900µm tight-buffered simplex

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322137

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0028

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0284

Resources

Catalog Cut Sheets

Keyed LC OptiCam Fiber Optic Pre-Polished Connectors: FLCSMCXABL

US English

Installation Documents

LC OptiCam Fiber Optic Connectors FS014C

US English

Specification Sheets

Keyed LC OptiCam Pre-Polished Fiber Optic Connectors: WW-FBSP30

US English

Installation Documents

Keyed LC Fiber Optic System Matrix: FBKeyedLCMatrix--REV0--ENG

US English

Installation Documents

Critical Steps for 250μm Coated Fiber OptiCam LC Termination: FS043

US English

Technical References

Optical Gel Characteristics Of Panduit® OptiCam® Connectors

US English

Related Products