FLCSS3.0BU

LC Simplex Connectors

Field Polish LC Simplex Pot & Polish Style OS2 Connector, Blue Housing with 3.0mm Blue Boot

Specifications

Cable Type

3.0 mm

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498301770

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0036

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0359

Resources

Part Drawings

LC Simplex Connectors for 3.0mm Jacketed Cable (MM and SM) - 01371-51

US English

Installation Documents

LC Fiber Optic Connectors - PN335A

US English

Catalog Cut Sheets

US English

Installation Documents

LC Termination with 3.0mm Cable: FS057

US English

Part Drawings

LC Simplex Connectors for 3.0mm Jacketed Cable (MM and SM) - 01371-51

US English

Installation Documents

LC Fiber Optic Connectors

US English

Part Drawings

FIBER OPTIC SINGLEMODE/MULTIMODE SIMPLEX LC CONNECTOR WITH 3.0mm BOOT

US English

Specification Sheets

LC Fiber Optic Connectors FBSP13--WW-ENG

US English

Related Products