FSC2MC5BL-C

SC2 Simplex Connectors

SC2 OM2 900μm multimode simplex fiber optic connector. Black Boot (100 pack). For use with OCTT2 OptiCam fiber termination tool.

Specifications

Fiber Type

OM2

Compatible Fiber

OM2

BMEcat - Fiber Cable Type

Tight-buffered

Brand or Series

SC2

Cable Type

900μm fiber

Color

Black

Connector 1 Type

SC2

Ferrule Type

Zirconia Ceramic

Fiber Cable Size

900μm

Material

Ceramic

Termination Style

Pre-Polished Cam

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

61305625641

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0449

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SC2 OptiCam® Pre-Polished Fiber Optic Connectors

US English

Installation Documents

OptiCam 2 User's Guide: FS133

US English

Product Bulletins

OptiCam® 2 Termination Tool

US English

Related Products