Brand or Series |
SC2 |
Cable Type |
900μm fiber |
Color |
Blue |
Connector 1 Type |
SC2 |
Ferrule Type |
Zirconia Ceramic |
Fiber Cable Size |
900μm |
Fiber Cable Type |
Tight-buffered |
Fiber Compatibility |
OM1 |
Fiber Type |
OS2 |
Material |
Ceramic |
Termination Style |
Pre-Polished Cam |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
100 |
UPC |
61305625643 |
Std. Pkg. Qty. |
100 |
Std. Pkg. Volume (cf) |
0.0449 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Specification Sheets |
SC2 OptiCam® Pre-Polished Fiber Optic Connectors |
US English |
|
Product Bulletins |
OptiCam® 2 Termination Tool |
US English |
|
Installation Documents |
OptiCam 2 User's Guide: FS133 |
US English |