FSCBT2BU-X

1.6/2.0mm Boots

SC Boot for Pot & Polish Connectors; 1.6mm/2.0mm; Blue

Specifications

Cable Type

1.6/2.0 mm

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498339190

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0378

Resources

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

OPTICAM 1.6/2.0mm CABLE RETENTION BOT ASSEMBLY

US English

Related Products