Field Polish SC Simplex Pot & Polish Style OM2 Connector, Electric Ivory Housing with 3.0mm Red, Black Boot
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Polish Type | Field Polish |
Fiber Type | OM2 |
Connection Type | SC |
Sub Brand | OptiCam® |
Application | Used for equipment cross-connects or interconnects in backbone, horizontal and work area applications. |
Body Style | Duplex |
Color | Black |
Boot Color | Black |
Backbone Color | Black |
Fiber Diameter (µm) | 50 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Installation Temperature (°F) | 108 |
Minimum Operating Temperature (°C) | 0 |
Maximum Installation Temperature (°C) | 42 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.1 |
Minimum Connector Return Loss (dB) | 20 |
Standards Met | TIA/EIA-604 FOCIS-3 compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | Fiber Optic Connector |
UPC | 07498312726 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0028 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0284 |