Field Polish SC Simplex Pot & Polish Style OM1 Connector, Electric Ivory Housing with 900um/3.0mm Black Boots

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Intended for use in fixed installations which are outside the scope of RoHS
Polish Type Field Polish
Fiber Type OM1
Connection Type SC
Application Used for equipment cross-connects or interconnects in backbone, horizontal and work area applications.
Body Style Simplex
Color Black
Boot Color Black
Backbone Color Electric Ivory
Fiber Diameter (µm) 62.5
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Maximum Installation Temperature (°F) 108
Minimum Operating Temperature (°C) 0
Maximum Installation Temperature (°C) 42
Minimum Operating Temperature (°F) 32
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.1
Minimum Connector Return Loss (dB) 20
Standards Met TIA/EIA-604 FOCIS-3 compliant; exceeds TIA/EIA-568-B.3 requirements
Product Type Fiber Optic Connector

Packaging Detail

UPC 07498383267
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0324

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}