Pre-Polished SC Simplex Crimp Style OM2 Connector, Electric Ivory Housing with 900um/3.0mm Red Boots
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Polish Type | Field Polish |
Fiber Type | OM2 |
Connection Type | SC |
Sub Brand | OptiCam® |
Application | Maintenance or emergency restoration of fiber networks and retrofit/initial install in both behind-the-wall (BTW) and in the permanent side of panelized interconnect and cross-connect. |
Body Style | Simplex |
Color | Red |
Boot Color | Red |
Backbone Color | Electric Ivory |
Fiber Diameter (µm) | 50 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Installation Temperature (°F) | 108 |
Maximum Installation Temperature (°C) | 42 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.3 |
Minimum Connector Return Loss (dB) | 20 |
Standards Met | TIA/EIA-604 FOCIS-3 compliant; exceeds TIA/EIA-568-D.3 requirements |
UPC | 07498383255 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0036 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0359 |
Specification Sheets | SC OptiCam® Pre-Polished Fiber Optic Connectors Specification Sheet D-FBSP17--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - 01241-06 | English | |
Part Drawings | Part Drawings - DXF - 01241-06 | English | |
Part Drawings | Part Drawings - PDF - 01241-06 | English | |
Installation Documents | Installation Instructions/Best Practices - PN268A | English | |
Installation Documents | SC Opti-Crimp Multimode Fiber Optic Connectors: FS069 | English | |
Installation Documents | Panduit Visual Fault Locator Installation Instructions FS068 | English | |
White Papers | White Paper - Product Related - Opti-CrimpWhitePaper2 | English | |
White Papers | White Paper - Product Related - prepol WP5d | English |