FSCMPC6EI

SC Simplex Connectors

Pre-Polished SC Simplex OptiCam Style OM1 Connector, Electric Ivory Housing with 900um Electric Ivory Boot

Specifications

Material

Composite

Cable Type

900µm tight-buffered simplex

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312728

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0324

Resources

Technical References

Optical Gel Characteristics Of Panduit® OptiCam® Connectors

US English

Related Products