obsolete

FST2CMXAQ

ST2 Duplex Connectors

ST2 OM3/OM4 900μm multimode simplex fiber optic connector. Aqua Boot. For use with OCTT2 OptiCam fiber termination tool.

Specifications

Fiber Type

OM3, OM4

Compatible Fiber

OM3/OM4

Sub Brand

OptiCam

Product Type

ST2 Duplex Connectors

Brand or Series

ST2

CE Compliant

No

CE Marking

No

Cable Type

900μm fiber

Color

Aqua

Connector 1 Type

ST2

Ferrule Type

Zirconia Ceramic

Fiber Cable Size

900μm

Fiber Cable Type

Tight-buffered

Keywords

Fiber optic connector

Material

Ceramic

Termination Style

Pre-Polished Cam

UNSPSC

43223310

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Brand Name

Panduit

Catalog Item

Yes

Content Ready For Web

Yes

Product Category

FIBER CONNECTIVITY

Packaging Details

UPC

61305625926

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0324

Resources

Product Bulletins

OptiCam® 2 Termination Tool

US English

Specification Sheets

ST2 OptiCam™ Pre-Polished Fiber Optic Connectors

US English

Related Products