FSTMC5BL-C

ST Connectors

Pre-Polished ST Simplex OptiCam Style OM2 Connector, Natural Housing with 900um Black Boot

Specifications

Cable Type

900┬Ám tight-buffered simplex

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498301757

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0504

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Choosing the Best Ferrule Material for Your Network Application

US English

Part Drawings

ST OptiCam Pre-Polished Simplex Fiber Optic Connectors - 01894-17

US English

Installation Documents

ST OptiCam Fiber Optic Connectors: FS016C

US English

Part Drawings

ST OptiCam Pre-Polished Simplex Fiber Optic Connectors - 01894-17

US English

Technical References

Optical Gel Characteristics of PANDUIT OptiCam Connectors - TR30

US English

Part Drawings

OPTICAM ST CONNECTOR

US English

Specification Sheets

ST OptiCam Pre-Polished Fiber Optic Connectors: D-FBSP22--WW-ENG

US English

Related Products