ST 62.5/125µm multimode simplex connector for 900µm tight-buffered fiber installation.
Note | Intended for use in fixed installations which are outside the scope of RoHS. |
Polish Type | Pre-Polished |
Fiber Type | OM1 |
Connection Type | ST |
Sub Brand | OptiCam® |
Application | Used in fiber optic backbone and horizontal applications for high-speed data transmission. |
Body Style | Simplex |
Color | Electric Ivory |
Boot Color | Electric Ivory |
Backbone Color | Natural |
Fiber Diameter (µm) | 62.5 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Installation Temperature (°F) | 108 |
Maximum Installation Temperature (°C) | 42 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.3 |
Minimum Connector Return Loss (dB) | 50 |
Standards Met | TIA/EIA-604 FOCIS-2 compliant; exceeds TIA/EIA-568-D.3 requirements |
UPC | 07498312713 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0324 |
Technical References | Optical Gel Characteristics Of Panduit® OptiCam® Connectors | English |