FSTMPC5BL

ST Connectors

Pre-Polished ST Simplex OptiCam Style OM2 Connector, Natural Housing with 900um Black Boot

Specifications

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Compatible Cable Size (mm)

NA

Compatible Cable Size (nm)

NA

Compatible Fiber Size (mm)

NA

Compatible Fiber Size (nm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Cable Type

900µm tight-buffered simplex

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498371802

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0378

Resources

Installation Documents

SC and ST OptiCam Fiber Optic Connectors Stripping Template: FS116

US English

White Papers

Choosing the Best Ferrule Material for Your Network Application

US English

Part Drawings

ST OptiCam Pre-Polished Simplex Fiber Optic Connectors - 01894-17

US English

Technical References

Optical Gel Characteristics of PANDUIT OptiCam Connectors - TR30

US English

Part Drawings

OPTICAM ST CONNECTOR

US English

Installation Documents

ST OptiCam Fiber Optic Connectors: FS016C

US English

Part Drawings

ST OptiCam Pre-Polished Simplex Fiber Optic Connectors - 01894-17

US English

Technical References

Optical Gel Characteristics Of Panduit® OptiCam® Connectors

US English

Specification Sheets

ST2 OptiCam™ Pre-Polished Fiber Optic Connectors

US English

Related Products