FSTMPC6EI

ST Connectors

Pre-Polished ST Simplex OptiCam Style OM1 Connector, Natural Housing with 900um Electric Ivory Boot

Specifications

Cable Type

900┬Ám tight-buffered simplex

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312715

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0035

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0350

Resources

Technical References

Optical Gel Characteristics of Panduit OptiCam Connectors: FBTR030--WW-ENG

US English

Related Products