Field Polish ST Simplex Pot & Polish Style OS2 Connector, with 900um/3.0mm Blue Boots

Specifications

Note NA
Polish Type Field Polish
Fiber Type OS1/OS2
Connection Type ST
Sub Brand OptiCam®
Application Used in fiber optic backbone and horizontal applications for high speed data transmissions
Body Style Simplex
Color Blue
Boot Color Blue
Backbone Color Black
Fiber Diameter (µm) 9
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Maximum Installation Temperature (°F) 108
Maximum Installation Temperature (°C) 42
Minimum Operating Temperature (°F) 32
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.2
Minimum Connector Return Loss (dB) 40
Standards Met RoHS compliant. TIA/EIA-604 FOCIS-2 compatible connectors, Exceed TIA/EIA-568-B.3 requirements.
Product Type Fiber Optic Connectors, Field Polish

Packaging Detail

UPC 07498385513
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0324

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language