LC Transceiver Dust Cap helps manage the unused LC connectors and assists with cable management until those transceivers are installed.

Specifications

Connection Type LC
Application Helps manage the unused LC connectors and assists with cable management until those transceivers are installed.
Color Red
Boot Color Red
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Maximum Installation Temperature (°F) 108
Minimum Operating Temperature (°C) 0
Maximum Installation Temperature (°C) 42
Minimum Operating Temperature (°F) 32
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Standards Met RoHS compliant
Product Type Fiber Optic Termination Accessories, Non-Consumable

Packaging Detail

UPC 07498332591
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0044
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0439

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language