globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

OS2 24f Interconnect Plenum 24F MPO F/(2) 12F MTP F Type A Std IL 73f

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Fiber Type OS1/OS2
Number of Fibers 24
Connector 2 Type MPO Female
Sub Brand QuickNet™
Overall Length (ft.) 73
Overall Length (m) 22.2
Standards Met Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant
Flammability Rating Plenum (OFNP)
Product Type Harness Cable Assembly
Application Data centers requiring quick infrastructure deployment with extended reach that want to maintain bandwidth throughout the infrastructure.
Cable Color Yellow

Packaging Detail

UPC 61305619914
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0474
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4741

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}