OM4+ Signature Core™, 12-fiber, harness cable assembly, plenum rated, MPO male to LC duplex with 61cm (24 Inch) equal breakout, Ultra IL.
Fiber Type | OM4+ |
Number of Fibers | 12 |
Connector 2 Type | LC Duplex |
Sub Brand | QuickNet™ |
Overall Length (ft.) | 3.28 |
Overall Length (m) | 1 |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, RoHS Compliant |
Flammability Rating | Plenum (OFNP) |
Product Type | Harness Cable Assembly |
Application | Storage Area Network (SAN), Local Area Network (LAN) switch, Equipment Distribution Area (EDA) patch field applications. |
Cable Color | Aqua |
UPC | 07498370341 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Specification Sheets | QuickNet Signature Core Harness Cable Assemblies Specification Sheet FBSP65--WW-ENG | English | |
Brochures | Signature Core Fiber Optic Cabling System: FBCB24--WW-ENG | English | |
Brochures | Signature Core Fiber Optic Cabling System: FBFL03--WW-ENG | English | |
Flyers | Signature Core Fiber Optic Cabling System | English |