FX8HP5NLSQNF055

Harness Cable Assemblies

OM3 8-fiber harness cable assembly plenum (OFNP) rated, MPO female to LC duplex, 60cm (24 inch) breakout; QSFP to SFP Migration Harness, Std. IL.

Specifications

Fiber Type

OM3

Number of Fibers

8

Connector 1 Type

MPO Female

Connector 2 Type

LC Duplex

Overall Length (ft.)

55

Standards Met

Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant

Flammability Rating

Plenum (OFNP)

Assembly Length Range

10-19 m (33-65 ft)

Length (ft.)

55.00

Cable Color

Aqua

Application

Interconnection of QSFP+ modular transceiver ports in 40 GE switches with multiple SFP+ modular ports in 10 GE switches

Connection Type

Ribbon cable (fibre optic)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387446

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0122

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1215

Resources

Application Notes

QuickNet Harness Cable Assemblies Solution Guide for Switching Applications (Cisco): FBAN07--WW-ENG

US English

Application Notes

QuickNet Harness Cable Assemblies Solution Guide for Switching Applications (Brocade): FBAN06--WW-ENG

US English

Specification Sheets

QuickNet QSFP Harness Cable Assemblies:: FBSP77--WW-ENG

US English

Part Drawings

QuickNet QSFP Harness Cable Assemblies: M02680FQ-DC

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Installation Documents

PanMPO to LC Uniboot Cable Harness

US English

Related Products