FX8RP7NUSQNF097

Harness Cable Assemblies

OM3 8 fiber round harness plenum PanMPO female To LC Uniboot 60cm (24 inch) equal breakout 40G to 10G Std. IL - 97 feet.

Specifications

Fiber Type

OM3

Number of Fibers

8

Connector 1 Type

PanMPO Female

Connector 2 Type

LC Uniboot

Overall Length (ft.)

97

Standards Met

Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant

Flammability Rating

Plenum (OFNP)

Application

QuickNet Patch Panel, MPO FAP

Assembly Length Range

20-29 m (66-98 ft)

Cable Color

Aqua

Compatible Fiber

OM3 10 GbE 50/125μm

Connection Type

Ribbon cable (fibre optic)

Length (ft.)

97.00

Part Features

Cost-effective solution for interconnecting high speed switches and allows for distribution to different locations in the data center.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498398711

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2677

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.6767

Resources

Installation Documents

OM3 8 Fiber Round Harness PanMPO: FBPANMPOLCUBHRNSFS046

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet 4 to 1 Conversion Harness Cable Assemblies

US English

Part Drawings

PanMPO to LC Uniboot 8-fiber Harness Cable Assembly: M02680FT-DC

US English

Installation Documents

PanMPO Connector Changeover Instructions (For PanMPO Connectors only)

US English

Related Products