Fiber Type |
OM3 |
Flammability Rating |
Plenum (OFNP) |
Fiber Count |
12 |
Connector 1 Type |
PanMPO Male |
Connector 2 Type |
LC Uniboot |
Assembly Length Range |
20-29 m (66-98 ft) |
Length (ft.) |
77.00 |
Length (m) |
N |
Cable Color |
Aqua |
Application |
Shorter cable runs, high-density network applications and used with pre-terminated cassettes in main and horizontal cabling distribution areas. |
Connection Type |
Ribbon cable (fibre optic) |
Part Features |
These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability. |
Standards |
Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498374749 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.2677 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
2.6767 |
Specification Sheets |
QuickNet™ PanMPO™ Round Interconnect Cable Assemblies: FBSP91--WW-ENG |
US English |
|
Installation Documents |
PanMPO Connector Changeover and Pulling Eye Removal Instructions: FS074A |
US English |
|
Installation Documents |
PanMPO to LC Uniboot Cable Harness |
US English |
|
Part Drawings |
PanMPO and LC Uniboot Harness Cable Assemblies: M02680FU-DC |
US English |
|
Specification Sheets |
PanMPO™ and MPO Round Harness Cable Assemblies: FBSP93--WW-ENG |
US English |
|
Application Guides |
QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |