globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

OM3 24-fiber, Interconnect, LSZH, 24F MPO Female to (2) 12-fiber Female PanMPO, Method A, Optimized IL, 5 Meters, Aqua.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Fiber Type OM3
Number of Fibers 24
Connector 2 Type PanMPO™ Female
Sub Brand QuickNet™
Overall Length (ft.) 16.4
Overall Length (m) 5
Standards Met Meets or exceeds TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, RoHS Compliant
Flammability Rating LSZH
Product Type Harness Cable Assembly
Application Data centers requiring quick infrastructure deployment with extended reach that want to maintain bandwidth throughout the infrastructure.
Cable Color Aqua

Packaging Detail

UPC 61305619758
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0474
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4741

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}