FXURLENJ4XNM003

Harness Cable Assemblies

OM3 24-fiber, Interconnect, LSZH, 24F MPO Female to (3) 8-fiber Female PanMPO, Method A, Optimized IL, 3 Meters, Aqua.

Specifications

Application

Data centers requiring quick infrastructure deployment with extended reach that want to maintain bandwidth throughout the infrastructure.

Assembly Length Range

0-9 m (0-32 ft)

Cable Color

Aqua

Connector 1 Type

24F MPO

Connector 2 Type

(3)8F MPO

Fiber Cable Type

OM3 50/125um

Fiber Count

24

Fiber Type

OM3

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

9.84

Length (m)

N

Standards

Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305618681

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Part Drawings

24 Fiber MPO (MPO24) Interconnect Cable Assemblies: 00078EFL-DC

US English

Related Products