OM4 12-fiber, harness cable assembly, plenum rated, MPO female to LC duplex, 60CM (24 inch), equal breakout, Std. IL. Aqua, 5 ft.
Fiber Type | OM4 |
Number of Fibers | 12 |
Connector 2 Type | LC Duplex |
Sub Brand | QuickNet™ |
Overall Length (ft.) | 5 |
Overall Length (m) | 1.5 |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, RoHS Compliant |
Flammability Rating | Plenum (OFNP) |
Product Type | Harness Cable Assembly |
Application | Storage Area Network (SAN), Local Area Network (LAN) switch, Equipment Distribution Area (EDA) patch field applications. |
Cable Color | Aqua |
UPC | 07498394070 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Specification Sheets | QuickNet Harness and Staggered Harness Cable Assemblies: FBSP56--WW-ENG | English | |
Part Drawings | QuickNet Staggered Harness and Harness Cable Assemblies: M026080FP-DC | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Application Guides | Implementando Cableado de Fibra en el Centro de Datos Guia De Aplicacion FBAG03 | Spanish (Español) | |
Application Guides | QuickNet Harness Cable Assemblies Solution Guide for Switching Applications (Brocade): FBAN06--WW-ENG | English | |
Application Notes | QuickNet Harness Cable Assemblies Solution Guide for Switching Applications (Cisco): FBAN07--WW-ENG | English |