FZTRL8NUFSNM003

Harness Cable Assemblies

OM4 12-fiber, round harness cable assembly, low smoke zero halogen (LSZH) rated, PanMPO Male to LC Uniboot staggered pair, 1 longest, Std. IL. Aqua, 3 meters.

Specifications

Assembly Length Range

0-9 m (0-32 ft)

Cable Color

Aqua

Connection Type

Ribbon cable (fibre optic)

Connector 1 Type

PanMPO Male

Connector 2 Type

LC Uniboot

Fiber Count

12

Fiber Type

OM4

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

9.84

Length (m)

N

Standards

Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498375133

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Technical References

Utilization of Harness Cable Assemblies: TR127

US English

Installation Documents

PanMPO Connector Changeover and Pulling Eye Removal Instructions: FS074A

US English

Specification Sheets

PanMPO™ and MPO Round Harness Cable Assemblies: FBSP93--WW-ENG

US English

Part Drawings

PanMPO to LC Uniboot Harness Cable Assemblies: M02680FU-DC

US English

Installation Documents

PanMPO to LC Uniboot Cable Harness

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products