Assembly Length Range |
10-19 m (33-65 ft) |
BMEcat - Anti-kink sleeve |
Moulded-on |
Cable Color |
Aqua |
Connection Type |
Ribbon cable (fibre optic) |
Connector 1 Type |
PanMPO Male |
Connector 2 Type |
LC Uniboot |
Fiber Count |
12 |
Fiber Type |
OM4 |
Flammability Rating |
Low Smoke Zero Halogen (LSZH) |
Length (ft.) |
39.37 |
Length (m) |
N |
Standards |
Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498375145 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0840 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.8395 |
Installation Documents |
PanMPO Connector Changeover and Pulling Eye Removal Instructions: FS074A |
US English |
|
Part Drawings |
PanMPO to LC Uniboot Harness Cable Assemblies: M02680FU-DC |
US English |
|
Installation Documents |
PanMPO to LC Uniboot Cable Harness |
US English |
|
Application Guides |
QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |
|
Technical References |
Utilization of Harness Cable Assemblies: TR127 |
US English |
|
Specification Sheets |
PanMPO™ and MPO Round Harness Cable Assemblies: FBSP93--WW-ENG |
US English |