FZTRL8NUSSNM022

Harness Cable Assemblies

OM4 12-fiber round harness cable assembly, low smoke zero halogen (LSZH) rated, PanMPO Male to LC Uniboot, 60cm (24 inch) equal breakout, Std. IL. Aqua, 22 meters.

Specifications

Assembly Length Range

20-29 m (66-98 ft)

Cable Color

Aqua

Connection Type

Ribbon cable (fibre optic)

Connector 1 Type

PanMPO Male

Connector 2 Type

LC Uniboot

Fiber Count

12

Fiber Type

OM4

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

72.18

Length (m)

N

Standards

Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498375187

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2677

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.6767

Resources

Part Drawings

PanMPO to LC Uniboot Harness Cable Assemblies: M02680FT-DC

US English

Installation Documents

PanMPO Connector Changeover and Pulling Eye Removal Instructions: FS074A

US English

Installation Documents

PanMPO to LC Uniboot Cable Harness

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

PanMPO™ and MPO Round Harness Cable Assemblies: FBSP93--WW-ENG

US English

Technical References

Utilization of Harness Cable Assemblies: TR127

US English

Related Products