OM4 24-fiber, Interconnect, LSZH, 24F MPO Female to (2) 12-fiber Female PanMPO, Method A, Optimized IL, 2 Meters, Aqua.
Fiber Type | OM4 |
Number of Fibers | 24 |
Connector 2 Type | PanMPO™ Female |
Sub Brand | QuickNet™ |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant |
Flammability Rating | LSZH |
Product Type | Interconnect Cable Assembly |
Application | Data centers requiring quick infrastructure deployment with extended reach that want to maintain bandwidth throughout the infrastructure. |
Cable Color | Aqua |
UPC | 61305619419 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4741 |
Part Drawings | 24 Fiber MPO (MPO24) Interconnect Cable Assemblies: 00078EFL-DC | English |