F51BN1NNNSNM002

Fiber Optic Patch Cord

OM2, 1 fiber, 900µm buffered fiber, LC to pigtail multimode simplex pigtail,(one LC connector on one end and open on the other end) 2 meters

Specifications

Fiber Type

OM2

Number of Fibers

1

Connector 1 Type

LC Simplex

Connector 2 Type

Pigtail

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Product Type

Fiber Optic Patch Cord

Length (ft.)

6.56

Cable Color

Orange

Cable Type

Simplex

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392332

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0051

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0509

Resources

Specification Sheets

Opti-Core® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Related Products