F523PSNSNSNM006

OM2 2 fiber 3mm jacket patchcord, plenum (OFNP) rated, SC duplex to SC duplex, Std IL

Specifications

Fiber Type

OM2

Flammability Rating

Plenum (OFNP)

Fiber Count

2

Connector 1 Type

SC Duplex

Connector 2 Type

SC Duplex

Length (ft.)

19.69

Length (m)

6

Cable Color

Orange

Cable Type

3mm Duplex

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498381699

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3621

Resources

Specification Sheets

Opti-CoreĀ® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Related Products