F52ERLNLNSNM001

LC Patch Cords

2 fiber OM2 patch cord, riser rated, LC duplex to LC duplex with 16mm jacket, std IL 1 meter

Specifications

Flammability Rating

Riser (OFNR)

Fiber Count

2

Connector 1 Type

LC Duplex

Connector 2 Type

LC Duplex

Length (ft.)

3.28

Length (m)

1

Cable Color

Orange

Cable Type

1.6mm Duplex

Fiber Type

OM2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332627

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0155

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1550

Resources

Specification Sheets

Opti-CoreĀ® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Reference Architecture

Micro Data Center Reference Design: PCDD0007

US English

Related Products