Length (m) |
10.0 |
Fiber Type |
OM2 |
Cable Color |
Orange |
Cable Type |
1.6mm Duplex |
Connector 1 Type |
Duplex LC Keyed (B - Red) |
Connector 2 Type |
Duplex LC Keyed (B - Red) |
Fiber Count |
2 |
Flammability Rating |
Riser (OFNR) |
Length (ft.) |
32.81 |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498306561 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0273 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.2728 |
Part Drawings |
F5E10B-10BM Part Drawing |
US English |