obsolete

F5E3-10KM1

Keyed LC Patchcords

SC to LC (Keyed K Slate) multimode duplex patch cord 16mm jacketed cable (one duplex SC connector on one end and one duplex keyed LC (Keyed K Slate connector on the other end) 50/125┬Ám

Specifications

Fiber Type

OM2

Number of Fibers

2

Connector 1 Type

SC Duplex

Connector 2 Type

Duplex LC Keyed (K-Slate)

Overall Length (ft.)

3.28

Overall Length (m)

1

Flammability Rating

Riser (OFNR)

Cable Color

Orange

Cable Type

1.6mm Duplex

Length (ft.)

3.28

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498310237

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0144

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1442

Related Products