F612D3-NM10Y

Fan-Out Cords

SC to pigtail 12 fiber fan out cord (twelve SC connectors on one end and open on the other end on distribution cable) 62.5/125µm, 10 ft

Specifications

Fiber Type

OM1

Number of Fibers

12

Connector 1 Type

SC Duplex

Connector 2 Type

Pigtail

Overall Length (ft.)

32.81

Overall Length (m)

10

Flammability Rating

Riser (OFNR)

Length (ft.)

32.81

Cable Color

Orange

Cable Type

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498303938

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1326

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3262

Resources

Part Drawings

Pre-Terminated SC Fiber Optic Pigtail - 02779-27

US English

Specification Sheets

Opti-Core® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Related Products