F6E10S-10SM3

Keyed LC Patch Cords

LC (keyed S peach) to LC (keyed S peach) multimode duplex patch cord, 16mm jacketed cable (one duplex keyed LC connector on each end) 62.5/125┬Ám

Specifications

Length (m)

3

Fiber Compatibility

OM1 50/125um

Fiber Type

OM1

Cable Color

Orange

Cable Type

1.6mm Duplex

Connector 1 Type

Duplex LC Keyed (S - Peach)

Connector 2 Type

Duplex LC Keyed (S - Peach)

Fiber Count

2

Flammability Rating

Riser (OFNR)

Length (ft.)

9.84

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498313261

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0144

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1442

Related Products