F6E3-10BM8

Keyed LC Patch Cords

SC to LC (keyed B red) multimode duplex patch cord, 16mm jacketed cable (one duplex SC connector on one end and one duplex keyed LC connector on the other end) 62.5/125┬Ám, Orange, 8 meters

Specifications

Fiber Type

OM1

Number of Fibers

2

Connector 1 Type

SC Duplex

Connector 2 Type

Duplex LC Keyed (B - Red)

Overall Length (ft.)

26.25

Overall Length (m)

8

Flammability Rating

Riser (OFNR)

Compatible Fiber

OM1 50/125um

Cable Color

Orange

Cable Type

1.6mm Duplex

Length (ft.)

26.25

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307490

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0226

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2263

Resources

Part Drawings

Keyed LC Opti-Core Fiber Optic Duplex Patch Cord - SC to Keyed LC - 02779-51

US English

Related Products