F923RANSNSNM016

Fiber Optic Patch Cord

2 fiber OS2, SC APC duplex to SC duplex patch cord, 3mm jacket, riser (OFNR) rated, Std IL 16 meters

Specifications

Fiber Type

OS2

Number of Fibers

2

Connector 1 Type

SC-APC Duplex

Connector 2 Type

SC Duplex

Overall Length (ft.)

52.49

Overall Length (m)

16

Flammability Rating

Riser (OFNR)

Length (ft.)

52.49

Cable Color

Yellow

Cable Type

Duplex

Compatible Fiber

OS2 9/125um

Length (m)

999999

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383438

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0680

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6796

Resources

Specification Sheets

Opti-Core® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Specification Sheets

Opti-Core® Fiber Optic Patch Cords and Pigtails SC/APC and LC/APC: FBSP110--WW-ENG

US English

Related Products