2 fiber OS2, SC duplex to SC duplex patch cord, 3mm jacket, riser (OFNR) rated, Std IL 2 meters
Fiber Type | OS1/OS2 |
Number of Fibers | 2 |
Flammability Rating | Riser (OFNR) |
Fiber Diameter (µm) | 9 |
Outer Diameter (In.) | 0.1181103 |
Outer Diameter (mm) | 3 |
Overall Length (ft.) | 6.5 |
Overall Length (m) | 2 |
Cable Color | Yellow |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
UPC | 07498382521 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0191 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1911 |
Specification Sheets | Cables de Parcheo de Fibra Óptica y Pigtails Opti-Core® Hoja de Especificaciones FBSP54 | Spanish (Español) | |
Specification Sheets | Opti-Core® Fiber Optic Patch Cords and Pigtails - FBSP54 | English | |
Part Drawings | Jacketed Duplex Fiber Patch Cords | English |