F92ERBNBNSNM005

Fiber Optic Patch Cord

OS2 2 Fiber 16mm Jacket Patchcord Riser LC/APC to LC/APC Standard IL 5 Meters

Specifications

Flammability Rating

Riser (OFNR)

Fiber Count

2

Connector 1 Type

LC/APC

Connector 2 Type

LC/APC

Length (ft.)

16.4

Length (m)

5

Cable Color

Yellow

Cable Type

1.6mm Duplex

Fiber Compatibility

OS2 9/125um

Fiber Type

OS2

Product Type

Fiber Optic Patch Cord

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305600721

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0177

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1773

Resources

Specification Sheets

Opti-CoreĀ® Fiber Optic Patch Cords and Pigtails SC/APC and LC/APC: FBSP110--WW-ENG

US English

Part Drawings

FIBER OPTIC PATCH CORD DUPLEX LC/APC TO DUPLEX LC/APC

US English

Related Products