F92ERLNLNSNM012

LC Patch Cords

2 fiber OS2, LC duplex to LC duplex patch cord, riser (OFNR) rated, 16mm jacketed cable, Std IL 12 meters

Specifications

Flammability Rating

Riser (OFNR)

Fiber Count

2

Connector 1 Type

LC Duplex

Connector 2 Type

LC Duplex

Length (ft.)

39.37

Length (m)

12

Cable Color

Yellow

Cable Type

1.6mm Duplex

Fiber Type

OS2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392153

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Part Drawings

Jacketed Duplex Fiber Patch Cords

US English

Related Products