F9B10A-NM1

Keyed LC Patch Cords

LC (keyed A black) to pigtail singlemode simplex pigtail, 900µm buffered fiber (one keyed LC connector on one end and open on the other end) 9/125µm

Specifications

Fiber Type

OS2

Number of Fibers

1

Connector 1 Type

Duplex LC Keyed (A - Black)

Connector 2 Type

Pigtail

Overall Length (ft.)

3.28

Overall Length (m)

1

Flammability Rating

Riser (OFNR)

Cable Color

Yellow

Cable Type

900um Buffered

Length (ft.)

3.28

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498309363

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0051

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0509

Resources

Specification Sheets

Keyed LC Fiber Optic OFNR/OFNP Patch Cords/Pigtails: WW-FBSP31

US English

Specification Sheets

Keyed LC Opti-Core Fibre Optic Patch Cords/Pigtails LSZH/EMEA: WW-FBSP45-GB

US English

Part Drawings

Keyed LC Opti-Core Fiber Optic Simplex Buffered Pigtail - 02779-53

US English

Related Products