F9E10F-10FM1

Keyed LC Patch Cords

LC (keyed F dark blue) to LC (keyed F dark blue) singlemode duplex patch cord, 16mm jacketed cable (one duplex keyed LC connector on each end) 9/125┬Ám

Specifications

Fiber Type

OS2

Number of Fibers

2

Connector 1 Type

Duplex LC Keyed (F - Dark Blue)

Connector 2 Type

Duplex LC Keyed (F - Dark Blue)

Overall Length (ft.)

3.28

Overall Length (m)

1

Flammability Rating

Riser (OFNR)

Compatible Fiber

OS2 9/125um

Cable Color

Yellow

Cable Type

1.6mm Duplex

Length (ft.)

3.28

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307629

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0144

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1442

Resources

Specification Sheets

Keyed LC Fiber Optic OFNR/OFNP Patch Cords/Pigtails: WW-FBSP31

US English

Catalog Cut Sheets

F9E10A-10AM1 Product Page

US English

Related Products