F9E10J-10JM5

Keyed LC Patch Cords

LC (keyed J rose) to LC (keyed J rose), riser rated, OS2, singlemode duplex, buffered fiber (one keyed LC connector on each end)

Specifications

Fiber Type

OS2

Number of Fibers

2

Connector 1 Type

Duplex LC Keyed (J-Rose)

Connector 2 Type

Duplex LC Keyed (J-Rose)

Overall Length (ft.)

16.4

Overall Length (m)

5

Flammability Rating

Riser (OFNR)

Compatible Fiber

OS2 9/125um

Cable Color

Yellow

Cable Type

1.6mm Duplex

Fiber Cable Type

OS2 9/125um

Length (ft.)

16.40

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498369516

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2397

Resources

Specification Sheets

Keyed Fiber patch Cords and Pigtails: WW-FBSP31

US English

Related Products