obsolete

F9N0606RTLF052

MTP* 12 Fiber Interconnect Round Cable Assemblies

12 fiber 9µm low smoke zero halogen rated male MTP*/MPO male MTP*/MPO interconnect round cable assembly

Specifications

Fiber Type

OS2

Number of Fibers

12

Connector 1 Type

MPO Male

Connector 2 Type

MPO Male

Overall Length (ft.)

52

Overall Length (m)

15.9

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

52.00

Compatible Fiber

OS2 9/125um

Cable Type

12 Fiber Round

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498350704

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products