BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

OS2 24 fiber, Interconnect, Plenum, 24F MPO Female to 24F MPO Female, Method A, Std IL, 73 ft, Yellow

Specifications

Fiber Type OS2
Number of Fibers 24
Connector 1 Type MPO Female
Connector 2 Type MPO Female
Flammability Rating Plenum
Maximum Connector Insertion Loss (dB) 0.75
Conductor Gauge (mm) NA
Minimum Connector Return Loss (dB) 55
Overall Length (ft.) 73
Overall Length (m) 22.25
Fiber Diameter (µm) 9
Nominal Diameter (mm) NA
Insulation Diameter (In.) NA
Insulation Diameter (mm) NA
Outer Diameter (In.) 0.14
Outer Diameter (mm) 3.6
Bend Radius (In.) NA
Bend Radius (mm) NA
Maximum Operating Temperature (°C) 70
Maximum Operating Temperature (°F) 158
Minimum Operating Temperature (°F) 32
Number of Pairs NA
Maximum Installation Temperature (°C) 60
Maximum Installation Temperature (°F) 140
Minimum Installation Temperature (°F) 32
Cable Color Yellow
Maximum Installation Tension (N) NA
Maximum Installation Tension (lb) NA
Standards Met Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIC/EIA-568-C.1, RoHS Complaint
Environmental Voltage Rating (V) NA
Product Type Interconnect Cable Assembly
Sub Brand QuickNet
BMEcat - Fiber Cable Type Single mode
Cable Type NA
Compatible Fiber OS2 9/125um
Length (ft.) 73.00
Pricing Category 1 FB
Pricing Category 2 FB7

Packaging Detail

UPC 61305619993
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0474
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4741

Resources

Specification Sheets QuickNet™ 24F Interconnect Assemblies: FBSP126--WW-ENG English
Part Drawings 24 Fiber MPO (MPO24) Interconnect Cable Assemblies: 00078EFL-DC English