F9URPENENANF080

Interconnect Cable Assemblies

OS2 24 fiber, Interconnect, Plenum, 24F MPO Female to 24F MPO Female, Method A, Std IL, 80 ft, Yellow

Specifications

Cable Color

Yellow

Cable Type

24 Fiber Round

Connector 1 Type

24F MPO

Connector 2 Type

24F MPO

Fiber Cable Type

OS2 9/125um

Fiber Compatibility

OS2 9/125um

Fiber Count

24

Fiber Type

OS2

Flammability Rating

Plenum (OFNP)

Length (ft.)

80

Length (m)

24.390243902439

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305620000

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Specification Sheets

QuickNet™ 24F Interconnect Assemblies: FBSP126--WW-ENG

US English

Part Drawings

24 Fiber MPO (MPO24) Interconnect Cable Assemblies: 00078EFL-DC

US English

Related Products