FR16S1-R1M02

Fiber Optic Patch Cord

Simplex standard grade LC to reference grade LC multimode reference cable assembly, riser rated 2mm jacketed cable 62.5/125┬Ám

Specifications

Fiber Type

OM1

Number of Fibers

1

Connector 1 Type

LC Simplex

Connector 2 Type

LC Simplex

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Length (ft.)

6.56

Cable Color

Orange

Cable Type

2mm Simplex

Fiber Cable Type

OM1 50/125um

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312019

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2662

Resources

Technical References

LC Perm Link with SC TX and LC RX on Test Set (Test Method B): TR61

US English

Catalog Cut Sheets

FR2XSL-RLM02 Product Page

US English

Part Drawings

OPTICORE Reference Cords and Kits

US English

Specification Sheets

Opti-Core Reference Cords and Kits Spec Sheet : WW-FBSP38

US English

Related Products