FR16S2-R2M02M

Fiber Optic Patch Cord

Master Reference Cable Assembly, 62.5┬Ám, riser rated, 2mm simplex standard ST to reference grade ST reference cable 2 meters

Specifications

Fiber Type

OM1

Number of Fibers

1

Connector 1 Type

ST

Connector 2 Type

ST

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Length (ft.)

6.56

Cable Color

Orange

Cable Type

2mm Simplex

Fiber Cable Type

OM1 50/125um

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312114

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0011

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0113

Related Products