FR19S1-R1KIT

Fiber Optic Patch Cord

Simplex LC LC/SC LC 9┬Ám singlemode reference cable assembly kit includes 2 simplex std grade LC to ref grade LC reference cables 2 meter, 2 simplex std grade SC to ref grade LC reference cables 2 meter, 2 simplex std grade LC to ref grade LC master cables 2 meter and 2 LC duplex adapters (zirconia ceramic split sleeves)

Specifications

Flammability Rating

Riser (OFNR)

Fiber Count

1

Connector 1 Type

LC Simplex

Connector 2 Type

LC Simplex

Length (ft.)

0

Length (m)

0

Cable Color

Yellow

Cable Type

2mm Simplex

Fiber Cable Type

OS2 9/125um

Fiber Type

OS2

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498311614

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2662

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

LC Perm Link with SC TX and LC RX on Test Set (Test Method B): TR61

US English

Specification Sheets

Opti-Core Reference Cords and Kits Spec Sheet : WW-FBSP38

US English

Part Drawings

OPTICORE Reference Cords and Kits

US English

Catalog Cut Sheets

FR1XS1-R1KIT Product Page

US English

Press Releases

PANDUIT OPTI-CORE Reference Cords and Kits

US English

Related Products